text.skipToContent text.skipToNavigation

HS37003-30

by HomeStyle Lighting 

Catalog ID: HS37003-30

This one-light CFL flushmount never goes out of style with its etched melon glass bowl and White finish. This classic fixture is ideal for a variety of indoor applications.

  • White finish
  • Etched Melon glass bowl
  • Timeless style for any room
  • Fits a standard outlet box
Sold By 3rdParty

Product Details

General

Category General Close-to-Ceiling
Color Generic white
Finish Name White
Glass Etched Melon
Lamp Included Yes
Lamp Type CFL
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main GU24
UPC 8447450101475
Warranty Length 1 year warranty

Dimensions

Height 6 in
Width 11.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Title 24 No