text.skipToContent text.skipToNavigation

HS31003-125

by HomeStyle Lighting 

Catalog ID: HS31003-125

This one-light flushmount never goes out of style with its etched melon glass bowl and Bronze finish. This classic fixture is ideal for a variety of indoor applications.

  • Bronze finish
  • Etched Melon glass bowl
  • Timeless style for any room
  • Fits a standard outlet box

Product Details

General

Application INDOOR
Color Generic Brown
Finish Name Bronze
Glass Etched Melon
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main E26
UPC 8447450101420

Dimensions

Height 6 in
Width 11.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No