text.skipToContent text.skipToNavigation

HS37005-09

by HomeStyle Lighting 

Catalog ID: HS37005-09

This three-light CFL flushmount never goes out of style with its etched melon glass bowl and Bronze finish. This classic fixture is ideal for a variety of indoor applications.

  • Brushed Nickel finish
  • Etched Melon glass bowl
  • Timeless style for any room
  • Fits a standard outlet box

Product Details

General

Application INDOOR
Color Generic grey
Finish Name Brushed Nickel
Glass Etched
Lamp Included Yes
Lamp Type CFL
Number of Lamps 3
Number of Lamps Total 3
Socket Base Type - Main GU24
UPC 8447450102311

Dimensions

Height 7.5 in
Width 15.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed CSA
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Title 24 No