text.skipToContent text.skipToNavigation

HS37002-30

by HomeStyle Lighting 

Catalog ID: HS37002-30

1-Lt. Small Glass Globe CTC.

  • White finish
  • Product Details

    General

    Color Generic white
    Finish Name White
    Glass Etched
    Lamp Included Yes
    Lamp Type CFL
    Number of Lamps 1
    Number of Lamps Total 1
    Socket Base Type - Main GU24
    UPC 8447450102304

    Dimensions

    Height 7.125 in
    Width 5.875 in
    Width Diameter Descriptor dia.

    Electrical Ratings

    Frequency Rating 60 Hz
    Lamp Wattage 13 W
    Voltage Rating 120 V

    Certifications and Compliance

    Certified Listed UL/CUL
    Certified Listed Location Damp Location Listed
    DarkSky No
    ENERGY STAR Certified No
    Energy Efficient Yes
    EnergyStar Yes
    Title 24 No