text.skipToContent text.skipToNavigation

HS31001-09

by HomeStyle Lighting 

Catalog ID: HS31001-09

This traditional two-light close-to-ceiling features an etched glass bowl and a Brushed Nickel finish. This fixture is ideal in a bathroom setting or in a foyer.

  • Brushed Nickel finish
  • Etched glass bowl
  • Hardware matches the finish
  • Fits a standard outlet box

Product Details

General

Application INDOOR
Color Generic grey
Finish Name Brushed Nickel
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 2
Number of Lamps Total 2
Socket Base Type - Main E26
UPC 8447450101369

Dimensions

Height 5.125 in
Width 9.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No