text.skipToContent text.skipToNavigation

HS47004-125

by HomeStyle Lighting 

Catalog ID: HS47004-125

Featuring delicate scrolled metalwork and soft details, this casual five-light chandelier is perfect for many interiors. Slightly tapered etched glass shades are completed by a Bronze finish. This fixture is hung with the shades facing downwards only.

  • Bronze finish
  • Etched glass shades
  • Delicate scroll detail
  • Soft lines provide casual feel
  • Shades face downwards

Product Details

General

Application INDOOR
Color Generic Brown
Finish Name Bronze
Glass Etched
Lamp Included Yes
Lamp Type CFL
Number of Lamps 5
Number of Lamps Total 5
Socket Base Type - Main GU24
UPC 8447450101796

Dimensions

Fixture Length 94
Height 18.125 in
Length - Installed 72 in
Overall Length with Overall Ht. W/Chain
Width 26.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Title 24 No

Resources/Downloads