text.skipToContent text.skipToNavigation

HS47008-09

by HomeStyle Lighting 

Catalog ID: HS47008-09

Refreshing simplicity is highlighted in this one-light mini pendant. An etched glass shade is suspended from a Brushed Nickel stem, carrying the clean line all the way to the ceiling. This fixture can also be used for sloped ceilings.

  • Brushed Nickel finish
  • Etched glass shade
  • Clean, simple lines
  • Can be used for sloped ceilings
  • Includes two 12" and two 15" stems

Product Details

General

Application INDOOR
Color Generic grey
Finish Name Brushed Nickel
Glass Etched
Lamp Included Yes
Lamp Type CFL
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main GU27
UPC 8447450101864

Dimensions

Height 6.375 in
Overall Length with Overall Ht. W/Stem
Width 7.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Title 24 No