HS_HS41008_125_PRODIMAGE
HS_HS41008_125_PRODIMAGE

One-Light Mini-Pendant

Brand:

HomeStyle Lighting

Catalog ID:

HS41008-125

Refreshing simplicity is highlighted in this one-light mini pendant. An etched glass shade is suspended from a Bronze stem, carrying the clean line all the way to the ceiling. This fixture can also be used for sloped ceilings.

  • Bronze finish
  • Etched glass shade
  • Clean, simple lines
  • Can be used for sloped ceilings
  • Includes two 12" and two 15" stems
  • By HomeStyle Lighting

Product details

General

Application

Indoor

Catalog Number

HS41008-125

Color

Bronze

Color Generic

Brown

Finish Name

Bronze

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

E26

Type

Mini-Pendant

UPC

8447450101703

Warranty Length

1 year warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 7.125 in

Height

7.125 in

Length

7.5 in

Length - Installed

54 in

Overall Length with

Overall Ht. W/Stem

Weight

4.3 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Only

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

91

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)