text.skipToContent text.skipToNavigation

HS41001-09

by HomeStyle Lighting 

Catalog ID: HS41001-09

This classic one-light pendant features a clear, ribbed glass bowl. The glass is highlighted with Brushed Nickel accents to add a touch of subtle elegance.

  • Brushed Nickel finish
  • Clear ribbed glass
  • Classic design
  • Subtle elegance

Product Details

General

Application INDOOR
Color Generic grey
Finish Name Brushed Nickel
Glass Clear Ribbed
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main E26
UPC 8447450101574

Dimensions

Fixture Length 85.25
Height 12 in
Length - Installed 85.25 in
Overall Length with Overall Ht. W/Chain
Width 16.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No

Resources/Downloads