text.skipToContent text.skipToNavigation

HS41009-09

by HomeStyle Lighting 

Catalog ID: HS41009-09

Classic styling defines this one-light pendant. Featuring a large, etched glass shade neatly suspended from a Brushed Nickel chain, this pendant is a welcome addition to any room.

  • Brushed Nickel finish
  • Etched glass shade
  • Classic, simple design
  • Fits a standard outlet box

Product Details

General

Application INDOOR
Color Generic grey
Finish Name Brushed Nickel
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main E26
UPC 8447450101734

Dimensions

Fixture Length 83.25
Height 9.75 in
Length - Installed 72 in
Overall Length with Overall Ht. W/Chain
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No