text.skipToContent text.skipToNavigation

HS41007-125

by HomeStyle Lighting 

Catalog ID: HS41007-125

Classic styling defines this two-light foyer pendant. A large, etched glass shade is highlighted by a simple Bronze stem and matching chain.

  • Bronze finish
  • Etched glass shade
  • Clean, simple lines
  • Classic design

Product Details

General

Application INDOOR
Color Generic Brown
Finish Name Bronze
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 2
Number of Lamps Total 2
Socket Base Type - Main E26
UPC 8447450101697

Dimensions

Fixture Length 92.25
Height 19.125 in
Length - Installed 92.25 in
Overall Length with Overall Ht. W/Chain
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No