text.skipToContent text.skipToNavigation

HS47007-125

by HomeStyle Lighting 

Catalog ID: HS47007-125

Classic styling defines this two-light foyer pendant. A large, etched glass shade is highlighted by a simple Bronze stem and matching chain.

  • Bronze finish
  • Etched glass shade
  • Clean, simple lines
  • Energy efficient
  • Lamps included

Product Details

General

Application INDOOR
Color Generic Brown
Finish Name Bronze
Glass Etched
Lamp Included Yes
Lamp Type CFL
Number of Lamps 2
Number of Lamps Total 2
Socket Base Type - Main GU26
UPC 8447450101857

Dimensions

Fixture Length 92.25
Height 19.125 in
Length - Installed 92.25 in
Overall Length with Overall Ht. W/Chain
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Title 24 No