text.skipToContent text.skipToNavigation

HS77016-125

by HomeStyle Lighting 

Catalog ID: HS77016-125

Light up your home's exterior with this handsome, one-light flushmount. Frosted amber seeded flat glass panels are outlined in a classic Bronze frame, making it a great choice for outdoor use.

  • Bronze finish
  • Frosted amber seeded glass
  • Robust frame
  • Easy way to add curb appeal
  • Energy efficient

Product Details

General

Color Generic Brown
Finish Name Bronze
Glass Frosted Amber Seeded
Lamp Included No
Lamp Type CFL
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main GU24
UPC 8447450102441

Dimensions

Height 10 in
Width 11 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 26 W
Voltage Rating 120 V

Certifications and Compliance

DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Title 24 No