text.skipToContent text.skipToNavigation

HS77007-125

by HomeStyle Lighting 

Catalog ID: HS77007-125

Add instant curb appeal to your home with this tasteful one-light medium wall lantern. Frosted amber seeded glass panels are outlined in a classic Bronze finish to allow for optimal light output.

  • Bronze finish
  • Frosted amber seeded glass
  • Fits standard outlet box
  • Wet location listed for outdoor use
  • Energy efficient

Product Details

General

Application OUTDOOR
Category General Outdoor
Color Generic Brown
Finish Name Bronze
Glass Frosted Amber Seeded
Lamp Included No
Lamp Type CFL
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main GU24
UPC 8447450102175
Warranty Length 1 year warranty

Dimensions

Depth 9.625 in
Height 15.625 in
Width 7.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Title 24 No