text.skipToContent text.skipToNavigation

HS77012-31

by HomeStyle Lighting 

Catalog ID: HS77012-31

Add instant curb appeal to your home with this tasteful one-light wall lantern. Frosted white seeded glass panels are outlined in a classic Black finish to allow for optimal light output.

  • Black finish
  • Frosted white seeded glass
  • Fits standard outlet box
  • Wet location listed for outdoor use
  • Energy efficient

Product Details

General

Application OUTDOOR
Color Generic black
Finish Name Black
Glass Frosted Seeded
Lamp Included No
Lamp Type CFL
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main GU24
UPC 8447450102472

Dimensions

Depth 6 in
Height 8.63 in
Width 12.88 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 26 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Title 24 No