text.skipToContent text.skipToNavigation

HS71020-31

by HomeStyle Lighting 

Catalog ID: HS71020-31

Light up your home's exterior with this handsome, one-light hanging lantern. Clear flat glass panels are outlined in a classic Black frame, making it a great choice for outdoor use.

  • Black finish
  • Clear flat glass panels
  • Perfect for outdoor use
  • Easy way to add curb appeal

Product Details

General

Color Generic black
Finish Name Black
Glass Clear
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main E26
UPC 8447450102588

Dimensions

Dimensions 53 in x 12.13 in x 9.13 in
Fixture Length 53 in
Height 9.13 in
Length 53 in
Length - Installed 53 in
Overall Length with Overall Ht. W/Chain
Width 12.13 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 72 in

Certifications and Compliance

DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No