text.skipToContent text.skipToNavigation

HS77021-125

by HomeStyle Lighting 

Catalog ID: HS77021-125

Modern geometric outdoor sconces are designed to complement a range of residential and commercial architectural styles. This Bronze one-light sconce is constructed from a heavy, durable stainless steel housing and finish tested for both salt spray and UV resistance. A protective frosted glass lens is secured with tamper-resistant fasteners. This sconce is Dark Sky approved, energy-efficient, and ADA compliant.

  • Bronze finish
  • Frosted glass lens
  • Tested for salt spray and UV resistance
  • Dark Sky approved
  • ADA compliant

Product Details

General

Application OUTDOOR
Color Generic Brown
Finish Name Bronze
Glass Frosted
Lamp Included No
Lamp Type CFL
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main GU24
UPC 8447450102700

Dimensions

Depth 4 in
Height 5 in
Width 7 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 26 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes
ENERGY STAR Certified No
Energy Efficient Yes
Title 24 No