text.skipToContent text.skipToNavigation

HS31022-30

by HomeStyle Lighting 

Catalog ID: HS31022-30

This one-light small glass globe features a white glass globe and a White finish. This fixture is damp location listed for versatile use.

  • White finish
  • White glass globe
  • Hardware matches the finish
  • Fits a standard outlet box

Product Details

General

Application OUTDOOR
Color Generic white
Finish Name White
Glass White
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main E26
UPC 8447450102557

Dimensions

Height 7.125 in
Width 5.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No