text.skipToContent text.skipToNavigation

HS71001-125

by HomeStyle Lighting 

Catalog ID: HS71001-125

Add instant curb appeal to your home with this tasteful one-light small wall lantern. Clear flat glass panels are outlined in a classic Bronze finish to allow for optimal light output.

  • Bronze finish
  • Clear flat glass panels
  • Easy way to add curb appeal
  • Wet location listed for outdoor use

Product Details

General

Application OUTDOOR
Color Generic Brown
Finish Name Bronze
Glass Clear
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main E26
UPC 8447450101932

Dimensions

Depth 5.625 in
Height 8 in
Width 4.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No