HS_HS71006_31_PRODIMAGE
HS_HS71006_31_PRODIMAGE

One-Light Small Wall Lantern

Brand:

HomeStyle Lighting

Catalog ID:

HS71006-31

Add instant curb appeal to your home with this tasteful one-light small wall lantern. Clear flat glass panels are outlined in a classic Black finish to allow for optimal light output.

  • Black finish
  • Clear flat glass panels
  • Easy way to add curb appeal
  • Wet location listed for outdoor use
  • By HomeStyle Lighting

Product details

General

Application

Outdoor

Catalog Number

HS71006-31

Color

Black

Color Generic

Black

Finish Name

Black

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

E26

UPC

8447450102045

Warranty Length

1 year warranty

Dimensions

Depth

8 in

Dimensions

5.875 in x 8 in x 14.25 in

Height

14.25 in

Length

5.875 in

Weight

2.8 lb

Width

8 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)