text.skipToContent text.skipToNavigation

HS71017-31

by HomeStyle Lighting 

Catalog ID: HS71017-31

Add instant curb appeal to your home with this tasteful one-light wall lantern. A white etched acrylic diffuser is encased in a sturdy Black frame, while a transitional inspired stepped roof adds a distinctive detail.

  • Black finish
  • White etched acrylic diffuser
  • Stepped roof detailing
  • Wet location listed for outdoor use

Product Details

General

Application OUTDOOR
Color Generic black
Finish Name Black
Glass White Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main E26
UPC 8447450102496

Dimensions

Depth 4.375 in
Height 8.375 in
Height to Center 5 in
Width 5.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No