HS_HS71014_31_PRODIMAGE
HS_HS71014_31_PRODIMAGE

Two-Light Flushmount

Brand:

HomeStyle Lighting

Catalog ID:

HS71014-31

Light up your home's exterior with this handsome, two-light flushmount. Clear glass curved panels are surrounded by a robust Black die-cast aluminum frame, making it a great choice for outdoor use.

  • Black finish
  • Clear glass curved panels
  • Fits standard outlet box
  • Damp location listed for outdoor use

Product details

General

Catalog Number

HS71014-31

Color

Black

Color Generic

Black

Finish Name

Black

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

E12

UPC

8447450102397

Warranty Length

1 year warranty

Dimensions

Dimensions

10.75 in x 10.75 in x 6 in

Height

6 in

Length

10.75 in

Weight

1.5 lb

Width

10.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

45

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)