text.skipToContent text.skipToNavigation

HS77014-31

by HomeStyle Lighting 

Catalog ID: HS77014-31

Light up your home's exterior with this handsome, two-light flushmount. Frosted white seeded curved glass panels are surrounded by a robust Black frame, making it a great choice for outdoor use.

  • Black finish
  • Frosted white seeded glass
  • Robust frame
  • Easy way to add curb appeal
  • Energy efficient

Product Details

General

Color Generic black
Finish Name Black
Glass Frosted Seeded
Lamp Included No
Lamp Type CFL
Number of Lamps 2
Number of Lamps Total 2
Socket Base Type - Main GU24
UPC 8447450102403

Dimensions

Height 12.5 in
Width 9.63 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 18 W
Voltage Rating 120 V

Certifications and Compliance

DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Title 24 No