text.skipToContent text.skipToNavigation

HS71011-125

by HomeStyle Lighting 

Catalog ID: HS71011-125

Light up your home's exterior with this handsome, two-light flushmount. An etched octagonal glass shade is surrounded by a robust Bronze die-cast aluminum frame, making it a great choice for outdoor use.

  • Bronze finish
  • Etched octagonal glass
  • Fits standard outlet box
  • Damp location listed for outdoor use

Product Details

General

Application OUTDOOR
Color Generic Brown
Finish Name Bronze
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 2
Number of Lamps Total 2
Socket Base Type - Main E26
UPC 8447450102137

Dimensions

Height 4.875 in
Width 11.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No