text.skipToContent text.skipToNavigation

C626ICAT

by HomeStyle Lighting 

Catalog ID: C626ICAT

The C626ICAT is a 6" IC, airtight, 120V compact fluorescent downlight housing, specifically designed to provide the contractor with the best value CFL downlight.

Product Details

General

Category General Recessed
Finish Name Unfinished
UPC 785235042000
Warranty Length 1 year warranty

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120 V