text.skipToContent text.skipToNavigation

Product Listing

By HomeStyle Lighting  
Catalog ID: HSFM5-WH-30K9
5.5 Inch round LED flushmount in a White finish
By HomeStyle Lighting  
Catalog ID: HSFM7-WH-30K9
7.5 Inch round LED flushmount in a White finish
By HomeStyle Lighting  
Catalog ID: HS4-WH-30K9
4 Inch LED retrofit downlight in a White finish
By HomeStyle Lighting  
Catalog ID: HSSQ4-WH-30K
4 Inch LED square retrofit in a White finish
By HomeStyle Lighting  
Catalog ID: C4ICAT
4" IC Airtight Incandescent Housing
By HomeStyle Lighting  
Catalog ID: C4T
4" Non-IC Incandescent Housing
By HomeStyle Lighting  
Catalog ID: 410W
4" white baffle 50w PAR20/R20
By HomeStyle Lighting  
Catalog ID: HS56-WH-30K9
5 & 6 Inch LED retrofit downlight in a White finish
By HomeStyle Lighting  
Catalog ID: 550W
5 Inch eyeball trim in a White finish
By HomeStyle Lighting  
Catalog ID: 510W
5 Inch full baffle trim in a White finish
By HomeStyle Lighting  
Catalog ID: C5LED
5 Inch LED recessed housing
By HomeStyle Lighting  
Catalog ID: HSSQ5-WH-30K
5 Inch LED square retrofit in a White finish
By HomeStyle Lighting  
Catalog ID: C5ICAT
5 Inch recessed housing
By HomeStyle Lighting  
Catalog ID: 5013A
5 Inch Shower drop opal trim in a White finish
By HomeStyle Lighting  
Catalog ID: HSSQ6-WH-30K
6 Inch LED square retrofit in a White finish
By HomeStyle Lighting  
Catalog ID: 620B
6" Black full baffle, 75w PAR30/PAR38, 65w BR30, 60w BR40
By HomeStyle Lighting  
Catalog ID: 602
6" drop lens, 40w A19, wet location
By HomeStyle Lighting  
Catalog ID: 6013A
6" Flush albalite lens, 26w triple tube max., wet location
By HomeStyle Lighting  
Catalog ID: 601A
6" Flush albalite lens, 40w A19, wet location
By HomeStyle Lighting  
Catalog ID: C626ICAT
6" IC Airtight Compact Fluorescent Housing
By HomeStyle Lighting  
Catalog ID: C6ICAT
6" IC Airtight Incandescent Housing
By HomeStyle Lighting  
Catalog ID: 6402W
6" White cone, 26w triple or quad tube max.
By HomeStyle Lighting  
Catalog ID: 650W
6" White eyeball, 75w PAR30, 65w BR30
By HomeStyle Lighting  
Catalog ID: 6102W
6" White full baffle, 26w triple or quad tube max.
By HomeStyle Lighting  
Catalog ID: 620W
6" White full baffle, 75w PAR30/PAR38, 65w BR30, 60w BR40
By HomeStyle Lighting  
Catalog ID: 610W
6" White half baffle, 60w PAR30, 65w BR30
By HomeStyle Lighting  
Catalog ID: 690W
6" White open ring, 60w PAR30, 65w BR30
Page 1 of 1