text.skipToContent text.skipToNavigation

HS77021-31

by HomeStyle Lighting 

Catalog ID: HS77021-31

  • Black finish
  • Frosted glass lens
  • Tested for salt spray and UV resistance
  • Dark Sky approved
  • ADA compliant

Product Details

General

Color Generic black
Finish Name Black
Glass Frosted
Lamp Included No
Lamp Type CFL
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main GU24
UPC 8447450102724

Dimensions

Depth 4 in
Height 5 in
Width 7 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 26 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes
ENERGY STAR Certified No
Energy Efficient Yes
Title 24 No