HS_C4T_PRODIMAGE
HS_C4T_PRODIMAGE

4" Non-IC Incandescent Housing

Brand:

HomeStyle Lighting

Catalog ID:

C4T

The C4t is a small aperature 4" non-IC, incandescent downlight housing, specifically designed to provide the contrator with the best value downlight.

  • Application: Ideal for tract and manufactured housing construction, the C4T can also be used for most light commercial and residential applications requiring a non-IC rated small aperture, line voltage downlight.
  • Trim: Trims use friction springs to attach to housing and provide a snug fit against the ceiling plane.
  • Approvals: UL/CUL Damp Location Listed. Non-IC listing requires minimum 3-inch spacing between luminaire and insulation.
  • Housing: Small footprint, 22 gauge galvanized platform for rigid support. Snap-on J-box doors provide easy access for wiring and field inspection. Housing adjusts up to 1" to accommodate different ceiling thicknesses.
  • Installation: Pre-installed bar hangers with locking screws, integral nail, and alignment tab for wood joist construction. Hangers accommodate ceiling joists of up to 24 inches on-center. Captive bar hangers secure housing in place and can be reoriented 90° to housing.
  • Lamps: Housing socket plate adjusts vertically for various lamp sizes. For use with PAR20 or R20 lamp. Lamp supplied by others.
  • Electrical: High temperature porcelain socket with plated brass or copper screw shell. Thermal protector prevents fixture from overheating when improperly installed or over-lamped.

Product details

General

Aperture

4 in

Catalog Number

C4T

Category General

Recessed

Color

Unfinished

Color Generic

Unfinished

Finish Name

Unfinished

Indoor/Outdoor

Indoor

Mounting for outlet box included

No

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

UPC

785235042185

Warranty Length

1 year warranty

Dimensions

Depth

6.375 in

Dimensions

9 in x 6.375 in x 5.5 in

Height

5.5 in

Length

9 in

Weight

1.2 lb

Width

6.375 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Other Heavy Metal Content Indicator

No

Title 20

Yes

Logistics

Carton Quantity

6

Pallet Quantity

192

Resources and downloads