HS_HSSQ6_WH-30K_PRODIMAGE
HS_HSSQ6_WH-30K_PRODIMAGE

6 Inch LED Square Retrofit

Brand:

HomeStyle Lighting

Catalog ID:

HSSQ6-WH-30K

The HSSQ6 is ideal for use in both new construction as well as remodel/retrofit. Light output is comparable to that of a typical 65W incandescent downlight, providing up to 75 percent energy savings. The HSSQ6 is equipped with both Edison base adaptor and quick link connector allowing easy installation in many standard incandescent round recessed housings.

  • White finish
  • Used for both remodel and new construction
  • Comparable to a 65w incandescent bulb
  • Edison base adaptor
  • By HomeStyle Lighting

Product details

General

Aperture

6 in

Catalog Number

HSSQ6-WH-30K

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Controls - Applications

0-30 297 38.60-40 461 60.00-60 706 91.80-90 769 10090-180 0 0.00-180 769 100.0

Dimming Protocol

Triac/Forward Phase

Finish Name

White

Fixture Type

Recessed Trim

Glass

Diffused

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

769 lm

LM-79 Lumens per Watt

76.9 Lum/Watt

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

LED

Spacing

1.11

Starting Temperature - Minimum

-30 °C

Trim Type

Shower

UPC

8447450102847

Warranty Length

5 year warranty

Dimensions

Dimensions

7.3 in x 7.3 in x 3.8 in

Height

3.8 in

Length

7.3 in

Weight

1.78 lb

Width

7.3 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.086 A

Frequency Rating

60 Hz

Lamp Wattage

10 W

Lumens Per Watt

76.9

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

Other Heavy Metal Content Indicator

No

Title 20

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

4

Pallet Quantity

200

Resources and downloads

Specifications

Installation Manuals