HS_HS41005_09_PRODIMAGE
HS_HS41005_09_PRODIMAGE

Five-Light Chandelier

Brand:

HomeStyle Lighting

Catalog ID:

HS41005-09

Featuring delicate scrolled metalwork and soft details, this casual five-light chandelier is perfect for many interiors. Slightly tapered etched glass shades are completed by a Brushed Nickel finish. This fixture is hung with the shades facing upwards only.

  • Brushed Nickel finish
  • Etched glass shades
  • Delicate scroll detail
  • Soft lines provide casual feel
  • Shades face upwards
  • By HomeStyle Lighting

Product details

General

Application

Indoor

Catalog Number

HS41005-09

Color

Nickel

Color Generic

Grey

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

E26

Type

Chandelier

UPC

8447450101642

Warranty Length

1 year warranty

Dimensions

Dimensions

24.25 in x 24.25 in x 19 in

Fixture Length

94 in

Height

19 in

Length

24.25 in

Length - Installed

94 in

Overall Length with

Overall Ht. W/Chain

Weight

13.3 lb

Width

24.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Only

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

27

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)