HS_HS31000_125_PRODIMAGE
HS_HS31000_125_PRODIMAGE

One-Light 6" Close-to-Ceiling

Brand:

HomeStyle Lighting

Catalog ID:

HS31000-125

This traditional one-light close-to-ceiling features an etched glass bowl and a Bronze finish. This fixture is ideal in a bathroom setting or in a foyer.

  • Bronze finish
  • Etched glass bowl
  • Hardware matches the finish
  • Fits a standard outlet box
  • By HomeStyle Lighting

Product details

General

Application

Indoor

Catalog Number

HS31000-125

Color

Bronze

Color Generic

Brown

Finish Name

Bronze

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

E26

UPC

8447450101321

Warranty Length

1 year warranty

Dimensions

Dimensions

7.25 in x 7.25 in x 4.5625 in

Height

4.5625 in

Length

7.25 in

Weight

1.7 lb

Width

7.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

160

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)