HS_HS99000_01_PRODIMAGE
HS_HS99000_01_PRODIMAGE

Replacement glass shade

Brand:

HomeStyle Lighting

Catalog ID:

HS99000-01

This replacement shade can be used with coordinating chandeliers and mini-pendants.

  • Replacement shade
  • For use with chandeliers and mini-pendants
  • 7-1/2 inch diameter
  • Country of Origin: China
  • By HomeStyle Lighting

Product details

General

Application

Indoor

Catalog Number

HS99000-01

Color

White

Color Generic

White

Finish Name

White

Fixture Type

Lamp Shade

Glass

Etched

Lamp Type

N/A

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

Type

Lamp Shade

UPC

8447450102212

Warranty Length

1 year warranty

Dimensions

Length

7.5 in

Weight

2.1 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

DarkSky

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

576

Resources and downloads

Product Cross Section Image(s)