HS_HS99009-09_PRODIMAGE
HS_HS99009-09_PRODIMAGE

Six feet of 9-Gauge Chain

Brand:

HomeStyle Lighting

Catalog ID:

HS99009-09

Collection name:

Savannah

Chain for use with chandeliers, foyer and pendants in Brushed Nickel.

  • Brushed Nickel Finish
  • Includes 6 feet of 9-gauge chain
  • For use with chandeliers, foyer and pendants
  • Country of Origin: China
  • By HomeStyle Lighting

Product details

General

Application

Indoor/Outdoor

Catalog Number

HS99009-09

Color

Nickel

Color Generic

Grey

Finish Name

Brushed Nickel

Finish Type

Plated

Lamp Type

N/A

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

UPC

8447450102274

Warranty Length

1 year warranty

Dimensions

Height

72 in

Weight

0.9 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

DarkSky

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

12

Pallet Quantity

3360

Resources and downloads

Product Cross Section Image(s)