Image of HS31007-125 Two-Light Semi-Flush
Image of HS31007-125 Two-Light Semi-Flush

Two-Light Semi-Flush

Brand: HomeStyle Lighting

Catalog ID: HS31007-125

This two-light semi-flushmount never goes out of style with its etched melon glass bowl and Bronze finish. This classic fixture is ideal for a variety of indoor applications.

  • Bronze finish
  • Etched Melon glass bowl
  • Timeless style for any room
  • Fits a standard outlet box
  • By HomeStyle Lighting

Product details

General

Catalog Number

HS31007-125

Color

Bronze

Color Generic

Brown

Finish Name

Bronze

Glass

Etched Ribbed

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

UPC

8447450102342

Warranty Length

1 year warranty

Dimensions

Dimensions

13.25 in x 13.25 in x 12.5625 in

Height

12.5625 in

Length

13.25 in

Weight

5.8 lb

Width

13.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)