HS_HS41007_09_PRODIMAGE
HS_HS41007_09_PRODIMAGE

Two-light Inverted pendant

Brand:

HomeStyle Lighting

Catalog ID:

HS41007-09

Featuring delicate scrolled metalwork and soft details, this casual two-light inverted pendant is perfect for many interiors. Slightly tapered etched glass shade are completed by a Brushed Nickel finish.

  • Brushed Nickel finish
  • Etched glass shade
  • Soft lines provide casual feel
  • By HomeStyle Lighting

Product details

General

Application

Indoor

Catalog Number

HS41007-09

Color

Nickel

Color Generic

Grey

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Inverted Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

E26

Type

Inverted Pendant

UPC

8447450101680

Warranty Length

1 year warranty

Dimensions

Dimensions

16 in x 16 in x 19 in

Fixture Length

92.25 in

Height

19 in

Length

16 in

Length - Installed

92.25 in

Overall Length with

Overall Ht. W/Chain

Weight

10.1 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Only

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)