Image of 601A 6" Flush albalite lens
Image of 601A 6" Flush albalite lens

6" Flush albalite lens

Brand: HomeStyle Lighting

Catalog ID: 601A

6" Flush albalite lens, 40w A19, wet location.

  • Flush Albalite Lens
  • Metal ring with metal baffle
  • A19 40 W

Product details

General

Aperture

6 in

Catalog Number

601A

Category General

Recessed

Color

White

Color Generic

White

Finish Name

White

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Mounting for outlet box included

No

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

Service Life

On Website=Yes

Trim Type

Shower

UPC

785235041973

Warranty Length

1 year warranty

Dimensions

Weight

0.5 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Other Heavy Metal Content Indicator

No

Title 20

Yes

Logistics

Carton Quantity

12

Pallet Quantity

288

Resources and downloads