Brand: HomeStyle Lighting
Catalog ID: HSSQ6-WH-30K
Aperture
6 in
Catalog Number
HSSQ6-WH-30K
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Controls - Applications
0-30 297 38.60-40 461 60.00-60 706 91.80-90 769 10090-180 0 0.00-180 769 100.0
Dimming Protocol
Triac/Forward Phase
Finish Name
White
Fixture Type
Recessed Trim
Glass
Diffused
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
769 lm
LM-79 Lumens per Watt
76.9 Lum/Watt
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Service Life
On Website=Yes
Socket Base Type - Main
LED
Spacing
1.11
Starting Temperature - Minimum
-30 °C
Trim Type
Shower
UPC
8447450102847
Warranty Length
5 year warranty
Dimensions
7.3 in x 7.3 in x 3.8 in
Height
3.8 in
Length
7.3 in
Weight
1.78 lb
Width
7.3 in
Width Diameter Descriptor
dia.
Amperage Rating
0.086 A
Frequency Rating
60 Hz
Lamp Wattage
10 W
Lumens Per Watt
76.9
Voltage Rating
120 V
Certified Listed
cULus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
Other Heavy Metal Content Indicator
No
Title 20
No
Title 24
Yes
TM-21
50000
Carton Quantity
4
Pallet Quantity
200