Image of HS32001-28-30-Q24 7" Integrated LED Surface Mount Light, 24-Pack
Image of HS32001-28-30-Q24 7" Integrated LED Surface Mount Light, 24-Pack
Image of HS32001-28-30-Q24 7" Integrated LED Surface Mount Light, 24-Pack
Image of HS32001-28-30-Q24 7" Integrated LED Surface Mount Light, 24-Pack
+3
Image of HS32001-28-30-Q24 7" Integrated LED Surface Mount Light, 24-Pack

7" Integrated LED Surface Mount Light, 24-Pack

Brand: HomeStyle Lighting

Catalog ID: HS32001-28-30-Q24

Collection name: Homestyle Surface Mount LED

The Homestyle Collection Surface Mount LED features an ultra-slim, 1 in. profile and sleek design perfect for adding clear, even light in interior and covered exterior applications; including hallways, closets, stairways, porches and bathrooms. 15.8-watt, 3000K high output, long-life integrated LEDs ensures uniform light with accurate color rendering. Its frosted polycarbonate lens reduces LED pixilation. It is easily installed by surface mounting directly to junction boxes. Frame is coated in a soft satin white finish. cCSAus rated for damp locations and packed 24/box, this slim surface mount LED is an ideal economical solution for both remodel and new construction applications.

  • Integrated surface mount LED features ultra-slim, 1 inch profile
  • Provides clear, even light in interior and covered exterior applications
  • Measures 7.72 in. D x 1.05 in. H
  • High output, long-life integrated LEDs ensures uniform light with accurate color rendering
  • Frosted polycarbonate lens reduces LED pixilation for consistent, comfortable light
  • Includes 15.8-watt, 3000K dimmable integrated LED light source for brightness customization
  • Ultra-slim profile offers an elegant design, perfect for many decor settings
  • Light is easily installed by surface mounting directly to junction boxes
  • Includes an integrated LED light source, 15.8 watt
  • Packed 24/box

Product details

General

Can be mounted up or down

No

Catalog Number

HS32001-28-30-Q24

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Construction Material -Secondary

Polycarbonate

Construction Material -Secondary part

reflector

Dimming Protocol

Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Satin White

Finish Type

Painted

Fire Resistance

No

Fixture Type

Flush-Mount

Glass

Diffuse White

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

  • Transitional
  • Utilitarian

Light Distribution

Down

LM-79 Lumens

1050 lm

LM-79 Lumens per Watt

66.4 Lum/Watt

Mounting for outlet box included

Screws

Mounting Type

Ceiling Flush

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

25 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Dining Room
  • Closets
  • Garage
  • Living Room
  • Laundry
  • Pantry
  • Utility

Size Type

Small

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-30 °C

Type

Surface Mount

UPC

8447450102892

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.72 in x 7.72 in x 1.05 in

Height

1.05 in

Length

7.72 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.43 lb

Width

7.72 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.142 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

15.8 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

35000

Resources

Instruction Sheet Number

93158325

Resources and downloads