Image of HS31002-09 One-Light Small Glass Globe Close-to-Ceiling
Image of HS31002-09 One-Light Small Glass Globe Close-to-Ceiling

One-Light Small Glass Globe Close-to-Ceiling

Brand: HomeStyle Lighting

Catalog ID: HS31002-09

This one-light small glass globe features a white glass globe and a Brushed Nickel finish. This fixture is damp location listed for versatile use.

  • Brushed Nickel finish
  • White glass globe
  • Hardware matches the finish
  • Fits a standard outlet box
  • By HomeStyle Lighting

Product details

General

Application

Indoor

Catalog Number

HS31002-09

Color

Nickel

Color Generic

Grey

Finish Name

Brushed Nickel

Finish Type

Plated

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

UPC

8447450101406

Warranty Length

1 year warranty

Dimensions

Dimensions

5.8125 in x 5.8125 in x 7.125 in

Height

7.125 in

Length

5.8125 in

Weight

1.2 lb

Width

5.8125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

150

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)