Brand: HomeStyle Lighting
Catalog ID: HS31002-30
Application
Outdoor
Catalog Number
HS31002-30
Color
White
Color Generic
White
Finish Name
White
Glass
White
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Service Life
On Website=Yes
Socket Base Type - Main
E26
UPC
8447450101390
Warranty Length
1 year warranty
Dimensions
5.8125 in x 5.8125 in x 7.125 in
Height
7.125 in
Length
5.8125 in
Weight
1.2 lb
Width
5.8125 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No
Carton Quantity
1
Pallet Quantity
180