Brand: HomeStyle Lighting
Catalog ID: HS31007-125
Catalog Number
HS31007-125
Color
Bronze
Color Generic
Brown
Finish Name
Bronze
Glass
Etched Ribbed
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Service Life
On Website=Yes
Socket Base Type - Main
E26
UPC
8447450102342
Warranty Length
1 year warranty
Dimensions
13.25 in x 13.25 in x 12.5625 in
Height
12.5625 in
Length
13.25 in
Weight
5.8 lb
Width
13.25 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No
Carton Quantity
1
Pallet Quantity
36