Brand: HomeStyle Lighting
Catalog ID: HS31000-09
Catalog Number
HS31000-09
Color
Nickel
Color Generic
Grey
Finish Name
Brushed Nickel
Finish Type
Plated
Glass
Etched
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Service Life
On Website=Yes
Socket Base Type - Main
E26
UPC
8447450101345
Warranty Length
1 year warranty
Dimensions
7.25 in x 7.25 in x 4.5625 in
Height
4.5625 in
Length
7.25 in
Weight
1.7 lb
Width
7.25 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No
Carton Quantity
1
Pallet Quantity
140