text.skipToContent text.skipToNavigation

BA10EZ10M

by Burndy 

Catalog ID: BA10EZ10M

TERMINAL-POLYVINYLCHLORIDE INSULATED, FLANGED FORK TONGUE.

Product Details

General

Connector Type Terminal - Fork
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin - Electro Plated
Trade Name VINYLUG™
Type Flange Fork
UPC 781810028940

Dimensions

Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.20 in
Dimension - Length Overall inch 1.09 in
Dimension - Pad Width inch 0.41 in
Dimension - Strip Length inch 11/32 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.31 in

Conductor Related

Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources/Downloads

Sales Drawings