text.skipToContent text.skipToNavigation

BA14E10

by Burndy 

Catalog ID: BA14E10

Copper Terminal, Ring Tongue, 16-14 AWG, #8-#10 Stud, Vinyl Insulated.

More Information

Overview

Copper Terminal, Ring Tongue, 16-14 AWG, #8-#10 Stud, Vinyl Insulated.

General

Connector Type Terminal
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electroplated
Trade Name VINYLUG™
Type Ring Tongue
UPC 781810026625

Dimensions

Dimension - Hole Size fraction 1/5 in
Dimension - Hole Size inch 0.20 in
Dimension - Length Overall inch 0.85 in
Dimension - Pad Width inch 0.31 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.26 in

Conductor Related

Conductor - Copper Solid Size 16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 16 AWG-14 AWG
Conductor - Copper Str Size 16 AWG; 14 AWG
Conductor - Copper Str Size Range 16 AWG-14AWG
Conductor Type CU C Str-Size
Sales Drawings