WBP_S1R4CVRALU_PRODIMAGE
WBP_S1R4CVRALU_PRODIMAGE
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs

Recessed 4" Series, Cover Assembly, Brushed Aluminum Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R4CVRALU

Fire Rated Poke Throughs, Recessed 4" Series, Cover Assembly, Brushed Aluminum Finish

Standard Product

Product details

General

Accessory Type
4" Round Recessed Cover
Application
  • 4" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
  • Aluminum
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Aluminum Cover
Item Type
4" Recessed Fire-Rated Poke-Through Components
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Covers
Sub Brand
SystemOne Recessed
Type
  • 4" Recessed Rated Poke Through Covers
  • 4" Recessed Rated Poke Through Covers
UPC
783585446028

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
12
Pallet Quantity
720