MY LISTS
HUBBELL
Image of A30W ALLURE® Toggle Insert, White
Image of A30W ALLURE® Toggle Insert, White
play
TayMac®: Allure® Designer Wall Plates

ALLURE® Toggle Insert, White

Brand: TayMac

Catalog ID: A30W

Collection name: ALLURE®

ALLURE® Toggle Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

Product details

General

Catalog Number

A30W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Style

Toggle Switch

Sub Brand

ALLURE®

UPC

092326711104

Dimensions

Dimensions

0.24 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.24 in

Weight

0.051 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

192

Minimum Pack Quantity

6

Pallet Quantity

5184

Media

Videos

play
TayMac®: Allure® Designer Wall Plates