MY LISTS
HUBBELL
Image of MD5802-0 1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray
Image of MD5802-0 1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray
play
TAYMAC®: Extra-Duty Overview

1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray

Brand: TayMac

Catalog ID: MD5802-0

Collection name: EXTRA DUTY®

1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray

  • Heavy duty die-cast metal construction
  • State of the art powder coat finish provides maximum weatherability and scratch resistance
  • High quality Hubbell 15A WRTR device included
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover
  • 3 in. deep
  • Lockable tab (1/4 in. shackle)
  • Extra duty rated

Product details

Codeguard

General

Application

In Use

Catalog Number

MD5802-0

Color

Gray

Construction

Metallic

Cover Included

Yes

Cover Type

In-Use

Installation Type

Kits

Material

Aluminum

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Toggle Switch

No

Type

Cover

UPC

050169986356

Weather Resistant

Yes

Dimensions

Cubic Capacity

45.2676 cu.in

Depth

3 in

Dimensions

5.06 in x 3.17 in x 4.76 in

Height

4.76 in

Length

5.06 in

Weight

0.883 lb

Width

3.17 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

3

Packaging Type

Shrink

Pallet Quantity

768

Standard Package

3

Media

Videos

play
TAYMAC®: Extra-Duty Overview