WBP_HBL2351_PRODIMAGE
WBP_HBL2351_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Male Plug, 20A 600V AC, 2-Pole3-Wire Grounding, L9-20P, Screw Terminal, Black and White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2351

Locking Devices, Twist-Lock®, Industrial, Male Insulgrip® Plug, 20A 600V AC, 2-Pole3-Wire Grounding, NEMA L9-20P, Screw Terminal, Black and White Nylon.

Standard Product

Product details

General

Application
Color
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Item Type
20A Male Insulgrip® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Plugs
  • Plugs
UPC
783585038025

Dimensions

Dimensions
2.26 in x 2.26 in x 2.75 in
Display Size
Standard Sized
Height
2.75 in
Length
2.26 in
Weight
0.25 lb
Width
2.26 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC

Conductor Related

Cable Range
0.360 - 0.930 in
Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L9-20P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
30
Pallet Quantity
2880

Resources and downloads

Installation Manuals

Engineering Drawing

Videos

Twist-Lock Devices
Insulgrip Twist-Lock and Straight Blade Devices