text.skipToContent text.skipToNavigation

D2LED

by Prescolite 

The D2LED Series of specification grade LED downlights and wall washers are designed for use in a variety of architectural, retail, commercial and institutional applications.

  • Lumen outputs up to 1500 lumens exceeding 50/75 watt MR16 Halogen
  • Available in multiple beam spreads or with a variety of lens options
  • Utilizes Xicato Remote Phosphor LED module with color consistency <2 SDCM
  • Completely accessible from below the ceiling
  • Non-IC rated.
  • Housing options include IC rated, Air Tight, Chicago Plenum
  • Flush mount mud ring accessory allows flange to be flush to ceiling surface
  • Minimum of 50,000 hours at 70% lumen maintenance
  • Luminaires are certified by a Nationally Recognized Testing Lab (NRTL), either UL or CSA.

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum Yes
Color Rendering Index (CRI)
  • 80 CRI
  • 95 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol
  • 0-10V
  • Lutron HiLume 3-wire/EcoSystem
Dimming Range
  • 10%
  • <1%
  • 1%
Lamp Type LED
Light Source LED
Mounting Type Recessed
Nominal Diameter of Aperture 1-3 in
Trim Type
  • Downlight
  • Wall Wash
Type Downlighting
Warranty Length 5 Years

Certifications and Compliance

Certified Listed CSA; UL

Resources/Downloads

Availability Documents

Stocked Items

Catalog Number Product Description
D2CP
Architektur, Downlighting, Lamp Type: LED, Mounting Type: Recessed, 10%;<1%;1%, 2700 K;3000 K;3500 K;4000 K, 80 CRI;95 CRI.Check Inventory