text.skipToContent text.skipToNavigation

Obsidian™

by Healthcare Solutions 

The Obsidian Message Sign provides a reliable method to communicate critical messaging. The high contrast face panel clearly communicates the message in highly visible red or green letters when the sign is energized. In the Off condition, the face becomes black without any message bleed through - eliminating any confusion.

  • The LED panel is designed to provide bright and uniform illumination across the panel face
  • A variety of standard messages can be selected with either red or green letters. Custom messages are available upon request
  • Extruded aluminum body with die cast corners available in either a white or black finish
  • Obsidian is provided ready for surface, ceiling, end or wall-mounting with included canopy accessory, can also be recessed mounted with optional mounting kit
  • LED life-cycle exceeding 10 years

Product Details

General

Application
  • Healthcare
  • Commercial
  • Hospitality
Category General LED
Color
  • White
  • Black
Construction Material - Main Die cast and extruded aluminum
Finish Type Powder coat paint
Lamp Included Yes
Lamp Type LED
Light Source LED
Material - Housing Die cast and extruded aluminum
Max Ambient Temperature
  • 40 °C
  • 104 °F
Min Ambient Temperature
  • 0 °C
  • 32 °F
Mounting Type
  • Surface
  • Wall
  • Ceiling
  • End Mount
  • Recessed
New Products Yes
Warranty Length 5 Year

Dimensions

Width 10.98 in

Electrical Ratings

Lamp Wattage 12 W
Voltage Rating 120 or 277 VAC

Certifications and Compliance

Certification CSA Listed to UL48, Standard for Electric Sign

Stocked Items

Catalog Number UPC Product Description
Catalog Number OBN-KIT DIFF SW16 UPC 782520869779 Product Description LED Message Panel for 'Men' Check Inventory
Catalog Number OBN-KIT DIFF SW17 UPC 782520869786 Product Description LED Message Panel for 'Men (with graphic)' Check Inventory
Catalog Number OBN-KIT DIFF SW18 UPC 782520869793 Product Description LED Message Panel for 'WOMEN' Check Inventory
Catalog Number OBN-KIT DIFF SW19 UPC 782520869809 Product Description LED Message Panel for 'WOMEN (with graphic)' Check Inventory
Catalog Number OBN-KIT DIFF SW20 UPC 782520869816 Product Description LED Message Sign for 'WARNING LASER ON' Check Inventory
Catalog Number OBN-KIT DIFF SW21 UPC 782520869823 Product Description LED Message Sign for 'Beam On' Check Inventory
Catalog Number OBN-KIT DIFF SW23 UPC 782520869830 Product Description LED Message Panel for 'Cat Scan in Use' Check Inventory
Catalog Number OBN-KIT DIFF SW26 UPC 782520869847 Product Description LED Message Sign for 'MRI ROOM IN USE' Check Inventory
Catalog Number OBN-KIT DIFF SW28 UPC 782520869854 Product Description LED Message Sign for 'MRI IN USE' Check Inventory
Catalog Number OBN-KIT DIFF SW4 UPC 782520869748 Product Description LED Message Sign for 'X-RAY IN USE' Check Inventory
Catalog Number OBN-KIT DIFF SW6 UPC 782520869755 Product Description LED Message Sign for 'Caution' Check Inventory
Catalog Number OBN-KIT DIFF SW8 UPC 782520869762 Product Description LED Message Sign for 'TEST IN PROGRESS' Check Inventory
Catalog Number OBN-RMK UPC 782520869724 Product Description Obsidian OBN series special worded message sign, Mounting Type: Surface;Wall;Ceiling;End Mount;Recessed, Voltage Rating: 120 or 277 VAC. Check Inventory
Catalog Number OBNUSGB-NP UPC 782520869717 Product Description Obsidian OBN series special worded message sign, Mounting Type: Surface;Wall;Ceiling;End Mount;Recessed, Voltage Rating: 120 or 277 VAC. Check Inventory
Catalog Number OBNUSGW-NP UPC 782520869700 Product Description Obsidian OBN series special worded message sign, Mounting Type: Surface;Wall;Ceiling;End Mount;Recessed, Voltage Rating: 120 or 277 VAC. Check Inventory
Catalog Number OBNUSRB-NP UPC 782520869694 Product Description Obsidian OBN series special worded message sign, Mounting Type: Surface;Wall;Ceiling;End Mount;Recessed, Voltage Rating: 120 or 277 VAC. Check Inventory
Catalog Number OBNUSRW-NP UPC 782520869687 Product Description Obsidian OBN series special worded message sign, Mounting Type: Surface;Wall;Ceiling;End Mount;Recessed, Voltage Rating: 120 or 277 VAC. Check Inventory